Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| PC-30-M10-BK | 30 | M10 | 1.5 | 15 | 28 | 30 | BK | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Thermosetting resin. It has a high durability.
-
Types can be selected by a product code.
PB---- Without insert
PC---- With insert -
There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red
Material/Finish
| PC | |
|---|---|
| Ball Part |
BK: Phenol Resin (Black) RD: Melamine Resin (Red) |
| Thread Part | Brass |




