Specs/CAD
Unit : mm
| Part Number | L | L1 | L2 | L3 | A | M (Coarse) Nominal of Thread |
Pitch | D | D1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSKS-01 | 33 | 17.5 | 5.5 | 6 | 6 | M3 | 0.5 | 8 | 5.8 | 9.3 | CAD | RFQ |
| NLSKS-02 | 41 | 22.5 | 5.5 | 6 | 6 | M3 | 0.5 | 8 | 5.8 | 10.8 | CAD | RFQ |
| NLSKS-03 | 45 | 22 | 6.3 | 8 | 8 | M4 | 0.7 | 10 | 7.3 | 17.7 | CAD | RFQ |
| NLSKS-04 | 48 | 25 | 6.3 | 8 | 8 | M4 | 0.7 | 10 | 7.3 | 19.5 | CAD | RFQ |
| NLSKS-05 | 41 | 21 | 9 | 9 | 10 | M5 | 0.8 | 12 | 9.3 | 25.4 | CAD | RFQ |
| NLSKS-06 | 50 | 24 | 9.5 | 10 | 10 | M5 | 0.8 | 12 | 9.3 | 29.1 | CAD | RFQ |
| NLSKS-07 | 49 | 23 | 10 | 11 | 13 | M6 | 1 | 15 | 10.8 | 41.9 | CAD | RFQ |
| NLSKS-08 | 57 | 28 | 10 | 11 | 13 | M6 | 1 | 15 | 10.8 | 50.2 | CAD | RFQ |
| NLSKS-09 | 60 | 27 | 10 | 11 | 13 | M6 | 1 | 15 | 10.8 | 49.5 | CAD | RFQ |
| NLSKS-10 | 66 | 32 | 10 | 11 | 13 | M6 | 1 | 15 | 10.8 | 56.4 | CAD | RFQ |
| NLSKS-11 | 70 | 30 | 13 | 14 | 17 | M8 | 1.25 | 19 | 13.8 | 92.4 | CAD | RFQ |
| NLSKS-12 | 75 | 33 | 13 | 14 | 17 | M8 | 1.25 | 19 | 13.8 | 99.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSKS | |
|---|---|
| Main Body | SUS304 |
Characteristics
- Stoppers for linear guides which can be directly mounted on guide rails. Mounting hole machining is not required.
- Guide rail fixing is also possible.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
Application
Table retention and fall preventionStoppers for emergencies
Guide rail fixing
Usage Example