• Stoppers for Linear Guides

Stoppers for Linear Guides, Compact Type, Steel, with Urethane

NLSPU

Dimension Drawing

NLSPUStoppers for Linear Guides, Compact Type, Steel, with Urethane寸法図

Specs/CAD

Select

A
All
15.5
19.5

Unit : mm

Part Number W H A B E F G C S P T D Hex Socket Head Cap Screw Mass
(g)
CAD
Download
Cart
NLSPU-01 14 23 15.5 2 8 10 4 5 16 15 38 5.5 M5×12 55.9 CAD RFQ
NLSPU-02 16 27 19.5 2.5 11 12 5 8 19 17 44 6.6 M6×12 87.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSPU
Main Body S25C
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)
Urethane
NSBU
Urethane Urethane (Black)
Shore Hardness A90
Hex Socket Head Cap Screw with Low Profile S45C
Trivalent Chromate Treatment
Collar SUS304

Characteristics

  • Compact type stoppers for linear guides with embedded urethane NSBU. For space-saving of equipment/devices and applications with limited space.
  • Urethane softens the noise of metal hitting metal.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSPUStoppers for Linear Guides, Compact Type, Steel, with Urethane


Related Products

Replacement urethane NSBU is available.
NSBU

NLSPUStoppers for Linear Guides, Compact Type, Steel, with Urethane


Related Services

Product List

Click here to see Stoppers for Linear Guides