Cross Clampers・Shaft Clamping Units

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Cross Clampers

Cross Clampers are machine elements which enable two shafts to be fixed orthogonally.
Free Cross Clampers which enable two shafts to be fixed at any angle are also available.
Cross Brackets which connect and fix individual shafts to conveyor line side panels or aluminum frames are also available.

Selection Conditions
  • Select Round Shaft(D2)φ10
Image Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper
Part Name Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper
Part Number FCCA-8-10 FCCA-10-10 FCCS-8-10 FCCS-10-10 FCCA-8-10-C FCCA-10-10-C FCCS-8-10-C FCCS-10-10-C FCFA-10C-10
Feature Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Free Cross Type
One-side Clamping Type
Suitable for Round and Square Shaft
Price 32.99 USD 32.99 USD 44.13 USD 44.13 USD 35.99 USD 35.99 USD 50.59 USD 50.59 USD 73.57 USD
Main Unit Material Aluminum Aluminum Stainless Steel Stainless Steel Aluminum Aluminum Stainless Steel Stainless Steel Aluminum
Applicable Round Shaft 8 10 8 10 8 10 8 10 10
Applicable Square Shaft - 8 - 8 - 8 - 8 8
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image T-Cross Clamper T-Cross Clamper
Part Name T-Cross Clamper T-Cross Clamper
Part Number FCTA-8-10-C FCTA-10-10-C
Feature T-Cross Type
Clamping Type
Suitable for Round and Square Shaft
T-Cross Type
Clamping Type
Suitable for Round and Square Shaft
Price 37.29 USD 37.29 USD
Main Unit Material Aluminum Aluminum
Applicable Round Shaft 8 10
Applicable Square Shaft - 8
CAD CAD CAD
Specifications Specifications Specifications