Cross Clampers・Shaft Clamping Units

About Cross Clampers

Cross Clampers are machine elements which enable two shafts to be fixed orthogonally.
Free Cross Clampers which enable two shafts to be fixed at any angle are also available.
Cross Brackets which connect and fix individual shafts to conveyor line side panels or aluminum frames are also available.

Image Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper T-Cross Clamper Cross Bracket Cross Bracket
Part Name Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper T-Cross Clamper Cross Bracket Cross Bracket
Part Number FCCA FCCS FCCA-C FCCS-C FCFA FCTA-C FBCA-C FBCS-C
Feature Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Free Cross Type
One-side Clamping Type
Suitable for Round and Square Shaft
T-Cross Type
Clamping Type
Suitable for Round and Square Shaft
Suitable for Aluminum-Frame
Round and Square Shaft
Suitable for Aluminum-Frame
Round and Square Shaft
Main Unit Material Aluminum Stainless Steel Aluminum Stainless Steel Aluminum Aluminum Aluminum Stainless Steel
Applicable Round Shaft 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 8 ~ 20 10 ~ 20 10 ~ 20
Applicable Square Shaft 8 ~ 16 8 ~ 16 8 ~ 16 8 ~ 16 8 ~ 16 8 ~ 16 8 ~ 16 8 ~ 16
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List FCCA-10-10 FCCA-10-12 FCCA-10-15 FCCA-12-12 FCCA-12-15 FCCA-12-20 FCCA-15-15 FCCA-15-20 FCCA-20-20 FCCA-8-10 FCCA-8-8 FCCS-10-10 FCCS-10-12 FCCS-10-15 FCCS-12-12 FCCS-12-15 FCCS-12-20 FCCS-15-15 FCCS-15-20 FCCS-20-20 FCCS-8-10 FCCS-8-8 FCCA-10-10-C FCCA-10-12-C FCCA-10-15-C FCCA-12-12-C FCCA-12-15-C FCCA-12-20-C FCCA-15-15-C FCCA-15-20-C FCCA-20-20-C FCCA-8-10-C FCCA-8-8-C FCCS-10-10-C FCCS-10-12-C FCCS-10-15-C FCCS-12-12-C FCCS-12-15-C FCCS-12-20-C FCCS-15-15-C FCCS-15-20-C FCCS-20-20-C FCCS-8-10-C FCCS-8-8-C FCFA-10C-10 FCFA-12C-12 FCFA-15C-15 FCFA-20C-20 FCFA-8C-8 FCTA-10-10-C FCTA-12-12-C FCTA-15-15-C FCTA-20-20-C FCTA-8-10-C FBCA-M4-10-C FBCA-M4-12-C FBCA-M5-10-C FBCA-M5-12-C FBCA-M6-10-C FBCA-M6-12-C FBCA-M6-15-C FBCA-M8-10-C FBCA-M8-12-C FBCA-M8-15-C FBCA-M8-20-C FBCS-M4-10-C FBCS-M4-12-C FBCS-M5-10-C FBCS-M5-12-C FBCS-M6-10-C FBCS-M6-12-C FBCS-M6-15-C FBCS-M8-10-C FBCS-M8-12-C FBCS-M8-15-C FBCS-M8-20-C