Cross Clampers・Shaft Clamping Units
About Cross Clampers
Cross Clampers are machine elements which enable two shafts to be fixed orthogonally.
Free Cross Clampers which enable two shafts to be fixed at any angle are also available.
Cross Brackets which connect and fix individual shafts to conveyor line side panels or aluminum frames are also available.
Selection Conditions
- Select Round Shaft(D1)φ8
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Cross Clamper - Set Screw Type | Cross Clamper - Set Screw Type | Cross Clamper - Set Screw Type | Cross Clamper - Set Screw Type | Cross Clamper - Clamping Type | Cross Clamper - Clamping Type | Cross Clamper - Clamping Type | Cross Clamper - Clamping Type | Free Cross Clamper |
| Part Number | FCCA-8-8 | FCCA-8-10 | FCCS-8-8 | FCCS-8-10 | FCCA-8-8-C | FCCA-8-10-C | FCCS-8-8-C | FCCS-8-10-C | FCFA-8C-8 |
| Feature | Set Screw Type Suitable for Round and Square Shaft |
Set Screw Type Suitable for Round and Square Shaft |
Set Screw Type Suitable for Round and Square Shaft |
Set Screw Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Clamping Type Suitable for Round and Square Shaft |
Free Cross Type One-side Clamping Type Suitable for Round and Square Shaft |
| Main Unit Material | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Aluminum |
| Applicable Round Shaft | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 |
| Applicable Square Shaft | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | T-Cross Clamper | ||||||||
| Part Number | FCTA-8-10-C | ||||||||
| Feature | T-Cross Type Clamping Type Suitable for Round and Square Shaft |
||||||||
| Main Unit Material | Aluminum | ||||||||
| Applicable Round Shaft | 8 | ||||||||
| Applicable Square Shaft | - | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data