Cross Clampers・Shaft Clamping Units

About Cross Clampers

Cross Clampers are machine elements which enable two shafts to be fixed orthogonally.
Free Cross Clampers which enable two shafts to be fixed at any angle are also available.
Cross Brackets which connect and fix individual shafts to conveyor line side panels or aluminum frames are also available.

Selection Conditions
  • Select Round Shaft(D2)φ12
Image Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper
Part Name Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Set Screw Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Cross Clamper - Clamping Type Free Cross Clamper
Part Number FCCA-10-12 FCCA-12-12 FCCS-10-12 FCCS-12-12 FCCA-10-12-C FCCA-12-12-C FCCS-10-12-C FCCS-12-12-C FCFA-12C-12
Feature Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Set Screw Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Clamping Type
Suitable for Round and Square Shaft
Free Cross Type
One-side Clamping Type
Suitable for Round and Square Shaft
Main Unit Material Aluminum Aluminum Stainless Steel Stainless Steel Aluminum Aluminum Stainless Steel Stainless Steel Aluminum
Applicable Round Shaft 10 12 10 12 10 12 10 12 12
Applicable Square Shaft 8 10 8 10 8 10 8 10 10
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image T-Cross Clamper
Part Name T-Cross Clamper
Part Number FCTA-12-12-C
Feature T-Cross Type
Clamping Type
Suitable for Round and Square Shaft
Main Unit Material Aluminum
Applicable Round Shaft 12
Applicable Square Shaft 10
CAD CAD
Specifications Specifications