Stopper Bolts・Stopper Screws

Selection Conditions
  • Select Thread SizeM16
Image Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw
Part Name Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Tip Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Screw
Part Number SSB-M16-50-A SSB-M16-60-A SSB-M16-70-A SSB-M16-80-A SSB-M16-50-B SSB-M16-60-B SSB-M16-70-B SSB-M16-80-B SAN-M16-60-B
Feature Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at a tip of Screw
Sphericity Area is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stopper Screw Stopper Screw Stopper Screw Stopper Screw Stopper Screw
Part Name Stopper Screw Stopper Screw Stopper Screw Stopper Screw Stopper Screw
Part Number SAN-M16-80-B SAN-M16-100-B SANS-M16-60-B SANS-M16-80-B SANS-M16-100-B
Feature Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Fine Pitch Screw
Sphericity Area is Heat-hardened
Thread Part Material Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M16 M16 M16 M16 M16
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Stopper Bolts・Stopper Screws

Image Locating Block
Part Name Locating Block
Part Number SBN
Feature For fixing SSB
CAD CAD
Specifications Specifications
List SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A