Stopper Bolts・Stopper Screws

Selection Conditions
  • Select Thread SizeM3
Image Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolts - Steel Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel
Part Name Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolt - Head Sphere Type Stopper Bolts - Steel Stopper Bolts - Steel Rounded Head Stopper Bolts - Steel
Part Number SSB-M3-10-B SSB-M3-15-B SSB-M3-20-B SSB-M3-25-B SSB-M3-30-B SPM-M3 SPM-M3-E SPM-M3-B
Feature Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Positioning at Hex Head
Hex Head is Heat-hardened
Quenching Quenching Quenching
Thread Part Material Steel Steel Steel Steel Steel Steel Steel Steel
Thread Size M3 M3 M3 M3 M3 M3 M3 M3
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Stopper Bolts・Stopper Screws

Image Locating Block
Part Name Locating Block
Part Number SBN
Feature For fixing SSB
CAD CAD
Specifications Specifications
List SBN-10-30-A SBN-12-30-A SBN-6-30-A SBN-8-30-A