Specs/CAD
Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPE-2-W | 2.1 | 4 | 0.5 | 2 | 20 | 0.0059 | CAD | RFQ |
| SPE-2-W(100) | 2.1 | 4 | 0.5 | 2 | 100 | 0.0059 | CAD | RFQ |
| SPE-2.6-W | 2.7 | 6 | 0.5 | 2.6 | 20 | 0.015 | CAD | RFQ |
| SPE-2.6-W(100) | 2.7 | 6 | 0.5 | 2.6 | 100 | 0.015 | CAD | RFQ |
| SPE-3-W | 3.2 | 7 | 0.5 | 3 | 20 | 0.02 | CAD | RFQ |
| SPE-3-W(100) | 3.2 | 7 | 0.5 | 3 | 100 | 0.02 | CAD | RFQ |
| SPE-4-W | 4.3 | 9 | 0.8 | 4 | 20 | 0.051 | CAD | RFQ |
| SPE-4-W(100) | 4.3 | 9 | 0.8 | 4 | 100 | 0.051 | CAD | RFQ |
| SPE-5-W | 5.3 | 10 | 1 | 5 | 20 | 0.073 | CAD | RFQ |
| SPE-5-W(100) | 5.3 | 10 | 1 | 5 | 100 | 0.073 | CAD | RFQ |
| SPE-6-W | 6.4 | 12.5 | 1.6 | 6 | 10 | 0.19 | CAD | RFQ |
| SPE-6-W(100) | 6.4 | 12.5 | 1.6 | 6 | 100 | 0.19 | CAD | RFQ |
| SPE-8-W | 8.4 | 17 | 1.6 | 8 | 5 | 0.36 | CAD | RFQ |
| SPE-8-W(100) | 8.4 | 17 | 1.6 | 8 | 100 | 0.36 | CAD | RFQ |
| SPE-10-W | 10.5 | 21 | 2 | 10 | 5 | 0.68 | CAD | RFQ |
| SPE-10-W(100) | 10.5 | 21 | 2 | 10 | 100 | 0.68 | CAD | RFQ |
| SPE-12-W | 13 | 24 | 2.5 | 12 | 5 | 0.96 | CAD | RFQ |
| SPE-12-W(100) | 13 | 24 | 2.5 | 12 | 100 | 0.96 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-W | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK washers.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260821125955&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-08-25 8:00)