| Part Number | M | Lf | H | h | A | L | L1 | Mass (g) |
Allowable load*1 (N) |
Body color | Screw supply service Screw size | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UUDF-26-100-OR | M6 | 15 | 57 | 30 | 26 | 117 | 100 | 51 | 500 | OR | M6×16 | 19.02 | CAD | Cart |
*1: Allowed load for a person.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Designed in consideration of the seven principles of universal design. The shape is easy to grasp and apply forces. ⇒Universal design UDEX® series
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors. They can be selected by the end symbol of the part number.
- Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).
| End Symbol | Color |
|---|---|
| BK | Black |
| SG | Silver gray |
| BL | Blue |
| OR | Orange |
| YW | Yellow |
Material/Finish
| UUDF | |
|---|---|
| Upper Part of Pull | Nylon 6 (Various Color) |
| Lower Part of Pull | Nylon 6 (Dark Gray) |
| Thread Part | S45C Trivalent Chromate Treatment |
| Hex Socket Head Cap Screws (Screw supply service) |
SUSXM7 |
This product is made of resin molding, so the joint shape between the upper and lower parts of the handle may not align perfectly.




