• Clamping Screws

SCB-M10-60-F

Clamping Bolt - Flat Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCB-FClamping Bolts - Flat Ball寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d L1 L2 B Mass
(g)
Allowable load(N) Price
(USD)
CAD
Download
Add to Cart
SCB-M10-60-F M10 1.5 60 16 7 6 10 4.5 8 47 24000 4.33 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCB-F
Made of Steel
Thread
Part
SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Surface is contacted by a flat ball. This does not scratch the work.
  • The ball rotates flexibly . It securely clamps even when the mating part is tilted.
  • For tool holder set screw and pressure piece stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Related Services

Product List

Click here to see SCB-F

Click here to see Clamping Screws

Most Read