Specs/CAD
Unit : mm
Part Number | M (Fine) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | O-ring No. | Recommended Torque (N・m) |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SFM-M8 | M8 | 1 | 7 | 16 | 4 | 5 | 3.5 | P10 | 15.7 | 1 | 4 | 4.61 | CAD | Cart |
SFM-M10 | M10 | 1 | 8 | 19.5 | 4 | 5 | 4 | P12.5 | 19.6 | 1 | 7 | 4.88 | CAD | Cart |
SFM-M12 | M12 | 1.5 | 12 | 21 | 4 | 6 | 5 | P14 | 27.5 | 1 | 14 | 5.16 | CAD | Cart |
SFM-M14 | M14 | 1.5 | 12 | 23 | 4 | 6 | 5 | P16 | 39.2 | 1 | 19 | 5.71 | CAD | Cart |
SFM-M16 | M16 | 1.5 | 12 | 25 | 4 | 8 | 6 | P18 | 63.7 | 1 | 25 | 6.12 | CAD | Cart |
SFM-M18 | M18 | 1.5 | 12 | 27 | 4 | 8 | 6 | P20 | 78.5 | 1 | 32 | 6.41 | CAD | Cart |
SFM-M20 | M20 | 1.5 | 14 | 32.5 | 5 | 10 | 6.5 | P22.4 | 113 | 1 | 47 | 9.04 | CAD | Cart |
SFM-M22 | M22 | 1.5 | 14 | 35 | 5 | 10 | 6.5 | P25 | 137 | 1 | 57 | 9.60 | CAD | Cart |
SFM-M24 | M24 | 1.5 | 14 | 38 | 5 | 12 | 7.5 | P28 | 201 | 1 | 68 | 10.57 | CAD | Cart |
SFM-M27 | M27 | 2 | 16 | 40 | 5 | 12 | 7.5 | P30 | 245 | 1 | 94 | 30.01 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SFM | |
---|---|
Main body | SCM435(Hardness 32-42 HRC) Ferrosoferric Oxide Coating (Black) |
O-ring | Nitrile Rubber (Type 1 B of JIS B 2401) |
Application
Hydraulic equipment, pneumatic machinery and equipment, and general industrial machinesCharacteristics
- Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
- Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for oil hydraulic equipment / pneumatic devices that are often mounted and removed.