Specs/CAD
Unit : mm
Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|
SWAS-3-VF-PC | 3 | 3.2 | 7 | 0.5 | 20 | 0.12 | 8.38 | CAD | Cart |
SWAS-4-VF-PC | 4 | 4.3 | 9 | 0.8 | 20 | 0.31 | 9.47 | CAD | Cart |
SWAS-5-VF-PC | 5 | 5.3 | 10 | 1 | 10 | 0.44 | 6.68 | CAD | Cart |
SWAS-6-VF-PC | 6 | 6.4 | 12.5 | 1.6 | 10 | 1.1 | 9.19 | CAD | Cart |
SWAS-8-VF-PC | 8 | 8.4 | 17 | 1.6 | 10 | 2.1 | 12.65 | CAD | Cart |
SWAS-10-VF-PC | 10 | 10.5 | 21 | 2 | 5 | 4 | 10.30 | CAD | Cart |
SWAS-12-VF-PC | 12 | 13 | 24 | 2.5 | 5 | 6.2 | 14.18 | CAD | Cart |
Material/Finish
SWAS-VF-PC | |
---|---|
Main Body | SUS304 Chemical Polish |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- SWAS-VF-PChas an improved surface coarseness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
- Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC