• Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin

NLSCN-N

Dimension Drawing

NLSCN-NStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A B J P P1 T M (Fine)
Nominal of Thread
Pitch D d Lc Hex Socket Head Cap Screw Knock Pin
(Knock Pin Diameter Tolerance m6)
Mass
(g)
CAD
Download
Cart
NLSCN-01-N 50 30 23.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 84 CAD RFQ
NLSCN-02-N 50 38 31.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 97.5 CAD RFQ
NLSCN-03-N 50 43 35.5 12 18 35 18 12 M6 0.75 5.5 4 6 M5×16 φ4×10 105.5 CAD RFQ
NLSCN-04-N 50 35 27.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 95.4 CAD RFQ
NLSCN-05-N 50 43 35.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 110.1 CAD RFQ
NLSCN-06-N 50 45 37.5 12 20 35 18 12 M8 1.0 5.5 4 6 M5×16 φ4×10 113.2 CAD RFQ
NLSCN-07-N 50 40 32.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 152.3 CAD RFQ
NLSCN-08-N 50 48 40.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 172 CAD RFQ
NLSCN-09-N 50 51 43.5 16 20 35 18 16 M8 1.0 6.6 4 6 M6×20 φ4×10 180.1 CAD RFQ
NLSCN-10-N 65 57 49.5 16 24 45 20 16 M8 1.0 9 5 8 M8×20 φ5×12 246.6 CAD RFQ
NLSCN-11-N 65 63 55.5 16 24 45 20 16 M8 1.0 9 5 8 M8×20 φ5×12 264.5 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSCN-N
Main Body SS400
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)
Knock Pin SUS303

Characteristics

  • Stoppers for linear guides with threaded holes (fine) and knock pin mounting holes machined.
  • In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
  • Knock pins enable easy main body positioning.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws and knock pins for mounting are provided with all products.

*1: Stopper bolts are not provided. The customer is asked to prepare them.


Application

Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSCN-NStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Stopper bolts NSBFH are available.
NSBFH

NLSCN-NStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin

Rounded head type stopper bolts NSBRH are available.
NSBRH

NLSCN-NStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin

Stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSCN-NStoppers for Linear Guides, Base Mounting, Steel, with Fine Threaded Hole for Positioning and Knock Pin


Related Services

Product List

Click here to see Stoppers for Linear Guides