Specs/CAD
Unit : mm
| Part Number | W | H | A | B | J | P | T | M (Fine) Nominal of Thread |
Pitch | D | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSCN-01 | 50 | 30 | 23.5 | 12 | 18 | 35 | 12 | M6 | 0.75 | 5.5 | M5×16 | 84.7 | CAD | RFQ |
| NLSCN-02 | 50 | 38 | 31.5 | 12 | 18 | 35 | 12 | M6 | 0.75 | 5.5 | M5×16 | 79.3 | CAD | RFQ |
| NLSCN-03 | 50 | 43 | 35.5 | 12 | 18 | 35 | 12 | M6 | 0.75 | 5.5 | M5×16 | 106.1 | CAD | RFQ |
| NLSCN-04 | 50 | 35 | 27.5 | 12 | 20 | 35 | 12 | M8 | 1.0 | 5.5 | M5×16 | 95.1 | CAD | RFQ |
| NLSCN-05 | 50 | 43 | 35.5 | 12 | 20 | 35 | 12 | M8 | 1.0 | 5.5 | M5×16 | 110.3 | CAD | RFQ |
| NLSCN-06 | 50 | 45 | 37.5 | 12 | 20 | 35 | 12 | M8 | 1.0 | 5.5 | M5×16 | 113.3 | CAD | RFQ |
| NLSCN-07 | 50 | 40 | 32.5 | 16 | 20 | 35 | 16 | M8 | 1.0 | 6.6 | M6×20 | 152.8 | CAD | RFQ |
| NLSCN-08 | 50 | 48 | 40.5 | 16 | 20 | 35 | 16 | M8 | 1.0 | 6.6 | M6×20 | 172.3 | CAD | RFQ |
| NLSCN-09 | 50 | 51 | 43.5 | 16 | 20 | 35 | 16 | M8 | 1.0 | 6.6 | M6×20 | 180 | CAD | RFQ |
| NLSCN-10 | 65 | 57 | 49.5 | 16 | 24 | 45 | 16 | M8 | 1.0 | 9 | M8×20 | 245.8 | CAD | RFQ |
| NLSCN-11 | 65 | 63 | 55.5 | 16 | 24 | 45 | 16 | M8 | 1.0 | 9 | M8×20 | 262.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSCN | |
|---|---|
| Main Body | SS400 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
Characteristics
- Stoppers for linear guides with threaded holes (fine) machined.
- In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
*1: Stopper bolts are not provided. The customer is asked to prepare them.
Application
Table position adjustmentTable retention and fall prevention
Stoppers for emergencies
Usage Example

Use the lock nut on the opposite side of the side that receives the force.