Specs/CAD
Unit : mm
| Part Number | W | H | B | J | P | T | D | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSCS-01 | 50 | 30 | 12 | 18 | 35 | 12 | 5.5 | M5×16 | 86.7 | CAD | RFQ |
| NLSCS-02 | 50 | 38 | 12 | 18 | 35 | 12 | 5.5 | M5×16 | 98.7 | CAD | RFQ |
| NLSCS-03 | 50 | 43 | 12 | 18 | 35 | 12 | 5.5 | M5×16 | 108.5 | CAD | RFQ |
| NLSCS-04 | 50 | 45 | 12 | 20 | 35 | 12 | 5.5 | M5×16 | 118 | CAD | RFQ |
| NLSCS-05 | 50 | 40 | 16 | 20 | 35 | 16 | 6.6 | M6×20 | 158.2 | CAD | RFQ |
| NLSCS-06 | 50 | 51 | 16 | 20 | 35 | 16 | 6.6 | M6×20 | 186.4 | CAD | RFQ |
| NLSCS-07 | 65 | 57 | 16 | 24 | 45 | 16 | 9 | M8×20 | 250.4 | CAD | RFQ |
| NLSCS-08 | 65 | 63 | 16 | 24 | 45 | 16 | 9 | M8×20 | 270.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSCS | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Stoppers for linear guides.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Table retention and fall preventionStoppers for emergencies
Usage Example