Specs/CAD
Unit : mm
| Part Number | W | H | B | E | F | P | T | D | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSDS-01 | 32 | 30 | 18 | 12 | 12 | 16 | 25 | 5.5 | M5×12 | 127.2 | CAD | RFQ |
| NLSDS-02 | 32 | 38 | 18 | 12 | 12 | 16 | 25 | 5.5 | M5×12 | 150.5 | CAD | RFQ |
| NLSDS-03 | 32 | 45 | 18 | 12 | 12 | 16 | 25 | 5.5 | M5×12 | 171.9 | CAD | RFQ |
| NLSDS-04 | 32 | 35 | 18 | 12 | 12 | 16 | 25 | 5.5 | M5×12 | 140.6 | CAD | RFQ |
| NLSDS-05 | 32 | 40 | 23 | 12 | 12 | 18 | 32 | 6.6 | M6×12 | 178.8 | CAD | RFQ |
| NLSDS-06 | 32 | 50 | 23 | 12 | 12 | 18 | 32 | 6.6 | M6×12 | 204.2 | CAD | RFQ |
| NLSDS-07 | 38 | 57 | 28 | 16 | 16 | 20 | 38 | 9 | M8×16 | 367.9 | CAD | RFQ |
| NLSDS-08 | 45 | 63 | 31 | 16 | 16 | 25 | 45 | 9 | M8×16 | 512.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSDS | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Stoppers for linear guides.
- Made of stainless steel. Suitable for environments where corrosion resistance is required.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Table retention and fall preventionStoppers for emergencies
Usage Example
Example using NLSCS