• Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning

NLSENS

Dimension Drawing

NLSENSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A S1 S2 P T M (Fine)
Nominal of Thread
Pitch D Hex Socket Head Cap Screw Mass
(g)
CAD
Download
Cart
NLSENS-01 50 30 23.5 16 11 32 12 M6 0.75 5.5 M5×35 118.2 CAD RFQ
NLSENS-02 50 38 31.5 16 16 32 12 M6 0.75 5.5 M5×40 150.4 CAD RFQ
NLSENS-03 50 43 35.5 16 16 32 12 M6 0.75 5.5 M5×45 170.8 CAD RFQ
NLSENS-04 50 35 27.5 21 12 32 12 M8 1.0 5.5 M5×40 131.7 CAD RFQ
NLSENS-05 50 43 35.5 21 17 32 12 M8 1.0 5.5 M5×45 159.1 CAD RFQ
NLSENS-06 50 45 37.5 21 19 32 12 M8 1.0 5.5 M5×50 165 CAD RFQ
NLSENS-07 50 40 32.5 24 16 36 16 M8 1.0 6.6 M6×45 189.7 CAD RFQ
NLSENS-08 50 50 40.5 24 23 36 16 M8 1.0 6.6 M6×55 229 CAD RFQ
NLSENS-09 50 50 43.5 24 23 36 16 M8 1.0 6.6 M6×55 230.8 CAD RFQ
NLSENS-10 65 57 49.5 29 27 45 16 M8 1.0 9 M8×60 344.2 CAD RFQ
NLSENS-11 75 65 55.5 35 30 55 16 M8 1.0 9 M8×70 453.9 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSENS
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Gate type stoppers for linear guides with threaded holes (fine) machined. Mountable from rail top.
  • In combination with fine screw thread stopper bolts*1, fine adjustment of the screw-in depth is easy.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

*1: Stopper bolts are not provided. The customer is asked to prepare them.


Application

Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSENSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Stopper bolts NSBFH are available.
NSBFH

NLSENSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning

Rounded head type stopper bolts NSBRH are available.
NSBRH

NLSENSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning

Stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSENSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Fine Threaded Hole for Positioning


Related Services

Product List

Click here to see Stoppers for Linear Guides