• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPP-H/Plastic Screw - Hex Head Screws - PP

  • Chemical-proof

Dimension Drawing

SPP-HPlastic Screw - Hex Head Screws - PP寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
L
All
10
12
15
20
25
30
40
35
70

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPP-M4-10-H M4 0.7 10 7 2.8 276 0.22 20 0.2 15.72 CAD Cart
SPP-M4-12-H M4 0.7 12 7 2.8 276 0.22 20 0.22 18.73 CAD Cart
SPP-M4-15-H M4 0.7 15 7 2.8 276 0.22 20 0.25 19.67 CAD Cart
SPP-M4-20-H M4 0.7 20 7 2.8 276 0.22 20 0.29 21.71 CAD Cart
SPP-M4-25-H M4 0.7 25 7 2.8 276 0.22 20 0.34 23.69 CAD Cart
SPP-M5-10-H M5 0.8 10 8 3.5 437 0.39 20 0.32 17.42 CAD Cart
SPP-M5-12-H M5 0.8 12 8 3.5 437 0.39 20 0.35 19.67 CAD Cart
SPP-M5-15-H M5 0.8 15 8 3.5 437 0.39 20 0.41 21.71 CAD Cart
SPP-M5-20-H M5 0.8 20 8 3.5 437 0.39 20 0.47 23.69 CAD Cart
SPP-M5-25-H M5 0.8 25 8 3.5 437 0.39 20 0.54 26.34 CAD Cart
SPP-M5-30-H M5 0.8 30 8 3.5 437 0.39 20 0.62 29.80 CAD Cart
SPP-M6-10-H M6 1 10 10 4 634 0.69 10 0.52 9.09 CAD Cart
SPP-M6-12-H M6 1 12 10 4 634 0.69 10 0.57 11.99 CAD Cart
SPP-M6-15-H M6 1 15 10 4 634 0.69 10 0.65 11.99 CAD Cart
SPP-M6-20-H M6 1 20 10 4 634 0.69 10 0.73 13.40 CAD Cart
SPP-M6-25-H M6 1 25 10 4 634 0.69 10 0.84 14.93 CAD Cart
SPP-M6-30-H M6 1 30 10 4 634 0.69 10 0.94 17.88 CAD Cart
SPP-M8-10-H M8 1.25 10 13 5.5 1143 1.58 10 1.1 11.99 CAD Cart
SPP-M8-12-H M8 1.25 12 13 5.5 1143 1.58 10 1.2 11.99 CAD Cart
SPP-M8-15-H M8 1.25 15 13 5.5 1143 1.58 10 1.3 13.40 CAD Cart
SPP-M8-20-H M8 1.25 20 13 5.5 1143 1.58 10 1.5 14.93 CAD Cart
SPP-M8-25-H M8 1.25 25 13 5.5 1143 1.58 10 1.7 17.88 CAD Cart
SPP-M8-30-H M8 1.25 30 13 5.5 1143 1.58 10 1.9 23.53 CAD Cart
SPP-M8-40-H M8 1.25 40 13 5.5 1143 1.58 10 2.2 32.74 CAD Cart
SPP-M10-20-H M10 1.5 20 17 7 1705 3.32 10 2.8 23.53 CAD Cart
SPP-M10-25-H M10 1.5 25 17 7 1705 3.32 10 3.1 26.45 CAD Cart
SPP-M10-30-H M10 1.5 30 17 7 1705 3.32 10 3.4 29.80 CAD Cart
SPP-M10-40-H M10 1.5 40 17 7 1705 3.32 10 4 35.19 CAD Cart
SPP-M12-20-H M12 1.75 20 19 8 2497 5.36 10 4 37.32 CAD Cart
SPP-M12-25-H M12 1.75 25 19 8 2497 5.36 10 4.5 40.65 CAD Cart
SPP-M12-30-H M12 1.75 30 19 8 2497 5.36 10 4.9 43.72 CAD Cart
SPP-M12-35-H M12 1.75 35 19 8 2497 5.36 10 5.4 46.84 CAD Cart
SPP-M12-40-H M12 1.75 40 19 8 2497 5.36 10 5.9 50.26 CAD Cart
SPP-M12-70-H M12 1.75 70 19 8 2497 5.36 10 9 63.55 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SPP-H
Main body PP(Polypropylene)(Milky White)
Heat Resistance Temperature*1 65℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants

Characteristics

  • PP plastic has excellent resistance to chemicals such as strong acids and organic solvents.
  • It is used as a replacement for vinyl chloride type plastic screws.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PP screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPP-N Plastic Hexagon Nut(PP)is available.
SPP-NSPP-W

SPP-HPlastic Screw - Hex Head Screws - PP


Product List

Click here to see Plastic Screws (Bolts)

Click here to see Special Screws (Bolts)