Clamp Levers

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select Lever Radius (L-Shape)92
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-10B-16-BK LEM-10B-16-OR LEM-10B-16-SG LEM-10B-20-BK LEM-10B-20-OR LEM-10B-20-SG LEM-10B-25-BK LEM-10B-25-OR LEM-10B-25-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 M10 M10 M10 M10 M10 M10 M10 M10
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-10B-32-BK LEM-10B-32-OR LEM-10B-32-SG LEM-10B-40-BK LEM-10B-40-OR LEM-10B-40-SG LEM-10B-50-BK LEM-10B-50-OR LEM-10B-50-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 M10 M10 M10 M10 M10 M10 M10 M10
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-10B-63-BK LEM-10B-63-OR LEM-10B-63-SG LEM-10B-80-BK LEM-10B-80-OR LEM-10B-80-SG LEM-12-16-BK LEM-12-16-OR LEM-12-16-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 M10 M10 M10 M10 M10 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-12-20-BK LEM-12-20-OR LEM-12-20-SG LEM-12-25-BK LEM-12-25-OR LEM-12-25-SG LEM-12-32-BK LEM-12-32-OR LEM-12-32-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-12-40-BK LEM-12-40-OR LEM-12-40-SG LEM-12-50-BK LEM-12-50-OR LEM-12-50-SG LEM-12-63-BK LEM-12-63-OR LEM-12-63-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-12-80-BK LEM-12-80-OR LEM-12-80-SG LEM-16A-25-BK LEM-16A-25-OR LEM-16A-25-SG LEM-16A-32-BK LEM-16A-32-OR LEM-16A-32-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M12 M12 M12 M16 M16 M16 M16 M16 M16
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-16A-40-BK LEM-16A-40-OR LEM-16A-40-SG LEM-16A-50-BK LEM-16A-50-OR LEM-16A-50-SG LEM-16A-63-BK LEM-16A-63-OR LEM-16A-63-SG
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M16 M16 M16 M16 M16 M16 M16 M16 M16
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEM-16A-80-BK LEM-16A-80-OR LEM-16A-80-SG LEME-12-25-BK LEME-12-25-SG LEME-12-25-OR LEME-12-32-BK LEME-12-32-SG LEME-12-32-OR
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating
Thread Size M16 M16 M16 M12 M12 M12 M12 M12 M12
Surface BK OR SG BK SG OR BK SG OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEME-12-40-BK LEME-12-40-SG LEME-12-40-OR LEME-12-50-BK LEME-12-50-SG LEME-12-50-OR LEME-12-63-BK LEME-12-63-SG LEME-12-63-OR
Feature Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface BK SG OR BK SG OR BK SG OR
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEME-12-80-BK LEME-12-80-SG LEME-12-80-OR LEMS-10B-20-BK LEMS-10B-20-OR LEMS-10B-20-SG LEMS-10B-25-BK LEMS-10B-25-OR LEMS-10B-25-SG
Feature Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M12 M10 M10 M10 M10 M10 M10
Surface BK SG OR BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEMS-10B-32-BK LEMS-10B-32-OR LEMS-10B-32-SG LEMS-10B-40-BK LEMS-10B-40-OR LEMS-10B-40-SG LEMS-10B-50-BK LEMS-10B-50-OR LEMS-10B-50-SG
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M10 M10 M10 M10 M10 M10 M10
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEMS-10B-63-BK LEMS-10B-63-OR LEMS-10B-63-SG LEMS-10B-80-BK LEMS-10B-80-OR LEMS-10B-80-SG LEMS-12-20-BK LEMS-12-20-OR LEMS-12-20-SG
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M10 M10 M10 M10 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEMS-12-25-BK LEMS-12-25-OR LEMS-12-25-SG LEMS-12-32-BK LEMS-12-32-OR LEMS-12-32-SG LEMS-12-40-BK LEMS-12-40-OR LEMS-12-40-SG
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Name Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw Plastic Clamp Lever, Male Screw
Part Number LEMS-12-50-BK LEMS-12-50-OR LEMS-12-50-SG LEMS-12-63-BK LEMS-12-63-OR LEMS-12-63-SG LEMS-12-80-BK LEMS-12-80-OR LEMS-12-80-SG
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M12 M12 M12 M12 M12 M12 M12
Surface BK OR SG BK OR SG BK OR SG
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws)
Part Name Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws)
Part Number LEMS-10B-20-MD LEMS-10B-25-MD LEMS-10B-32-MD LEMS-10B-40-MD LEMS-10B-50-MD LEMS-10B-63-MD LEMS-10B-80-MD LEMS-12-20-MD LEMS-12-25-MD
Feature Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M10 M10 M10 M10 M10 M10 M10 M12 M12
Surface - - - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw
Part Name Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Metal Detectable Plastic Clamp Levers (Male Screws) Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw
Part Number LEMS-12-32-MD LEMS-12-40-MD LEMS-12-50-MD LEMS-12-63-MD LEMS-12-80-MD LEF-10B-BK LEF-10B-OR LEF-10B-SG LEF-12-BK
Feature Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Male Screw Male Screw Male Screw Male Screw Male Screw Female Screw Female Screw Female Screw Female Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M12 M12 M12 M12 M12 M10 M10 M10 M12
Surface - - - - - BK OR SG BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw
Part Name Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw
Part Number LEF-12-OR LEF-12-SG LEFE-12-BK LEFE-12-SG LEFE-12-OR LEFS-10B-BK LEFS-10B-OR LEFS-10B-SG LEFS-12-BK
Feature Lightweight
Good Design Award
Lightweight
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long
Type Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Electroless Nickel Plating Steel Electroless Nickel Plating Steel Electroless Nickel Plating Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M12 M12 M12 M10 M10 M10 M12
Surface OR SG BK SG OR BK OR SG BK
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Metal Detectable Plastic Clamp Levers (Female Screws) Metal Detectable Plastic Clamp Levers (Female Screws)
Part Name Plastic Clamp Lever, Female Screw Plastic Clamp Lever, Female Screw Metal Detectable Plastic Clamp Levers (Female Screws) Metal Detectable Plastic Clamp Levers (Female Screws)
Part Number LEFS-12-OR LEFS-12-SG LEFS-10B-MD LEFS-12-MD
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Shape Standard Long Standard Long Standard Long Standard Long
Type Female Screw Female Screw Female Screw Female Screw
Lever Part Material Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M12 M12 M10 M12
Surface OR SG - -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications