• Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Steel, with Stopper Bolt with Urethane Pad

NLSDN-U

Dimension Drawing

NLSDN-UStoppers for Linear Guides, Base Mounting, Steel, with Stopper Bolt with Urethane Pad寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A B E F P T M (Fine)
Nominal of Thread
Pitch D L L2 Hex Socket Head Cap Screw Mass
(g)
CAD
Download
Cart
NLSDN-01-U 32 30 23.5 18 12 12 16 25 M6 0.75 5.5 58 43 M5×12 143.5 CAD RFQ
NLSDN-02-U 32 38 31.5 18 12 12 16 25 M6 0.75 5.5 58 43 M5×12 167.4 CAD RFQ
NLSDN-03-U 32 43 35.5 18 12 12 16 25 M6 0.75 5.5 58 43 M5×12 181.8 CAD RFQ
NLSDN-04-U 32 35 27.5 18 12 12 16 25 M8 1.0 5.5 68 53 M5×12 167.5 CAD RFQ
NLSDN-05-U 32 43 35.5 18 12 12 16 25 M8 1.0 5.5 68 53 M5×12 191.3 CAD RFQ
NLSDN-06-U 32 45 37.5 18 12 12 16 25 M8 1.0 5.5 68 53 M5×12 198.4 CAD RFQ
NLSDN-07-U 32 40 32.5 23 12 12 18 32 M8 1.0 6.6 68 53 M6×12 202.8 CAD RFQ
NLSDN-08-U 32 50 40.5 23 12 12 18 32 M8 1.0 6.6 68 53 M6×12 233.8 CAD RFQ
NLSDN-09-U 32 50 43.5 23 12 12 18 32 M8 1.0 6.6 68 53 M6×12 233.5 CAD RFQ
NLSDN-10-U 38 57 49.5 28 16 16 20 38 M8 1.0 9 68 53 M8×16 395 CAD RFQ
NLSDN-11-U 45 63 55.5 31 16 16 25 45 M8 1.0 9 68 53 M8×16 537.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSDN-U
Main Body SS400
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)
Stopper Bolt with Urethane Pad
NSBUH
Urethane
NSBUH-U
Urethane (Black)
Shore Hardness A90
Stopper Bolt S45C
Electroless Nickel Plating
Lock Nut SUS304

Characteristics

  • Stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH.
  • Urethane softens the noise of metal hitting metal.
  • Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

Example using NLSCN-U

NLSDN-UStoppers for Linear Guides, Base Mounting, Steel, with Stopper Bolt with Urethane Pad

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Replacement stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSDN-UStoppers for Linear Guides, Base Mounting, Steel, with Stopper Bolt with Urethane Pad

Replacement urethane pads NSBUH-U are available.
NSBUH-U

NLSDN-UStoppers for Linear Guides, Base Mounting, Steel, with Stopper Bolt with Urethane Pad


Related Services

Product List

Click here to see Stoppers for Linear Guides