Specs/CAD
Unit : mm
| Part Number | W | H | A | B | E | F | P | T | M (Coarse) Nominal of Thread |
Pitch | D | D1 | L | Hex Socket Head Cap Screw | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NLSDU-01 | 32 | 30 | 22.5 | 18 | 12 | 12 | 16 | 25 | M4 | 0.7 | 5.5 | 15 | 11 | M5×12 | 129.7 | CAD | RFQ |
| NLSDU-02 | 32 | 38 | 30.5 | 18 | 12 | 12 | 16 | 25 | M4 | 0.7 | 5.5 | 15 | 11 | M5×12 | 153.7 | CAD | RFQ |
| NLSDU-03 | 32 | 45 | 35 | 18 | 12 | 12 | 16 | 25 | M5 | 0.8 | 5.5 | 20 | 13 | M5×12 | 178.6 | CAD | RFQ |
| NLSDU-04 | 32 | 50 | 40 | 23 | 12 | 12 | 18 | 32 | M5 | 0.8 | 6.6 | 20 | 13 | M6×12 | 214.4 | CAD | RFQ |
| NLSDU-05 | 38 | 57 | 44.5 | 28 | 16 | 16 | 20 | 38 | M5 | 0.8 | 9 | 25 | 13 | M8×16 | 379.3 | CAD | RFQ |
| NLSDU-06 | 45 | 63 | 50.5 | 31 | 16 | 16 | 25 | 45 | M5 | 0.8 | 9 | 25 | 13 | M8×16 | 522.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| NLSDU | ||
|---|---|---|
| Main Body | SS400 Ferrosoferric Oxide Film (Black) |
|
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
|
| Urethane NSBU |
Urethane | Urethane (Black) Shore Hardness A90 |
| Hex Socket Head Cap Screw with Low Profile | S45C Trivalent Chromate Treatment |
|
| Collar | SUS304 | |
Characteristics
- Stoppers for linear guides with embedded urethane NSBU.
- Urethane softens the noise of metal hitting metal.
- Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
- Hex socket head cap screws for mounting are provided with all products.
Application
Softens the noise of metal hitting metalTable retention and fall prevention
Stoppers for emergencies
Usage Example
Example using NLSCU