• Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane

NLSDUS

Dimension Drawing

NLSDUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
22.5
30.5
35
40
44.5
50.5
M (Coarse)
Nominal of Thread
All
M4
M5

Unit : mm

Part Number W H A B E F P T M (Coarse)
Nominal of Thread
Pitch D D1 L Hex Socket Head Cap Screw Mass
(g)
CAD
Download
Cart
NLSDUS-01 32 30 22.5 18 12 12 16 25 M4 0.7 5.5 15 11 M5×12 129.2 CAD RFQ
NLSDUS-02 32 38 30.5 18 12 12 16 25 M4 0.7 5.5 15 11 M5×12 154.1 CAD RFQ
NLSDUS-03 32 45 35 18 12 12 16 25 M5 0.8 5.5 20 13 M5×12 178.3 CAD RFQ
NLSDUS-04 32 50 40 23 12 12 18 32 M5 0.8 6.6 20 13 M6×12 214.4 CAD RFQ
NLSDUS-05 38 57 44.5 28 16 16 20 38 M5 0.8 9 25 13 M8×16 382.2 CAD RFQ
NLSDUS-06 45 63 50.5 31 16 16 25 45 M5 0.8 9 25 13 M8×16 521.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSDUS
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7
Urethane
NSBU
Urethane Urethane (Black)
Shore Hardness A90
Hex Socket Head Cap Screw with Low Profile S45C
Trivalent Chromate Treatment
Collar SUS304

Characteristics

  • Stoppers for linear guides with embedded urethane NSBU.
  • Urethane softens the noise of metal hitting metal.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table retention and fall prevention
Stoppers for emergencies

Usage Example

Example using NLSCUS

NLSDUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane


Related Products

Replacement urethane NSBU is available.
NSBU

NLSDUSStoppers for Linear Guides, Base Mounting, Stainless Steel, with Urethane


Related Services

Product List

Click here to see Stoppers for Linear Guides