• Set Collars

NSCS-12-12-S

Set Collar - Clamping Type

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Dimension Drawing

NSCS-SSet Collar - Clamping Type寸法図

Specs/CAD

Unit : mm

Part Number d B D F M Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCS-12-12-S 12 12 30 10 M5 52 19.84 CAD Cart

●Hex socket head cap screw is provided.

Material/Finish

NSCS-S
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Clamping type set collar.
  • Installation and removing are easy. Moreover this does not scratch the shaft.
  • Optimal for machines and devices that are frequently mounted/removed, e.g. slide shaft.

Related Services

Product List

Most Read