Specs/CAD
Unit : mm
Part Number | G(PF) Normal of Thread | L | D1 | L1 | B | t | O-ring No. | Recommended Torque (N・m) |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SFMS-1 | G1/8 | 8 | 19.5 | 4 | 5 | 4 | P12.5 | 13.3 | 10 | 13.02 | CAD | Cart |
SFMS-2 | G1/4 | 12 | 23 | 4 | 6 | 5 | P16 | 25.7 | 19 | 15.64 | CAD | Cart |
SFMS-3 | G3/8 | 12 | 27 | 4 | 8 | 6 | P20 | 50.8 | 28 | 18.58 | CAD | Cart |
SFMS-4 | G1/2 | 14 | 35 | 5 | 10 | 6.5 | P25 | 91.5 | 56 | 24.04 | CAD | Cart |
Related Services
Material/Finish
SFMS | |
---|---|
Main body | SUS304 |
O-ring | Fluoro-rubber (Type 4 D of JIS B 2401) |
Application
Oil hydraulic equipment / Pneumatic device / General industry machineryCharacteristics
- Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
- Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for oil hydraulic equipment / pneumatic devices that are often mounted and removed.
- For the stainless steel SFMS, metric screw threads and parallel pipe threads are standardized.