Hints for Correctly Using NBK Products
Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Dw | tw | Lw | s1 | B*1 | Tooth No. | Max. Load | Max. Clamping Force | Mass (g) |
Body Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-6-12-LWP20-BK | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | BK | 15.28 | CAD | Cart |
LEM-6-12-LWP20-OR | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | OR | 15.28 | CAD | Cart |
LEM-6-12-LWP20-SG | M6 | 1 | 12 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | SG | 15.28 | CAD | Cart |
LEM-6-16-LWP20-BK | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | BK | 15.28 | CAD | Cart |
LEM-6-16-LWP20-OR | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | OR | 15.28 | CAD | Cart |
LEM-6-16-LWP20-SG | M6 | 1 | 16 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 34 | SG | 15.28 | CAD | Cart |
LEM-6-20-LWP20-BK | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 35 | BK | 15.28 | CAD | Cart |
LEM-6-20-LWP20-OR | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 35 | OR | 15.28 | CAD | Cart |
LEM-6-20-LWP20-SG | M6 | 1 | 20 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 35 | SG | 15.28 | CAD | Cart |
LEM-6-25-LWP20-BK | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 36 | BK | 15.28 | CAD | Cart |
LEM-6-25-LWP20-OR | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 36 | OR | 15.28 | CAD | Cart |
LEM-6-25-LWP20-SG | M6 | 1 | 25 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 36 | SG | 15.28 | CAD | Cart |
LEM-6-32-LWP20-BK | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 37 | BK | 15.28 | CAD | Cart |
LEM-6-32-LWP20-OR | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 37 | OR | 15.28 | CAD | Cart |
LEM-6-32-LWP20-SG | M6 | 1 | 32 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 37 | SG | 15.28 | CAD | Cart |
LEM-6-40-LWP20-BK | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 39 | BK | 15.28 | CAD | Cart |
LEM-6-40-LWP20-OR | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 39 | OR | 15.28 | CAD | Cart |
LEM-6-40-LWP20-SG | M6 | 1 | 40 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 39 | SG | 15.28 | CAD | Cart |
LEM-6-50-LWP20-BK | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 40 | BK | 15.98 | CAD | Cart |
LEM-6-50-LWP20-OR | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 40 | OR | 15.98 | CAD | Cart |
LEM-6-50-LWP20-SG | M6 | 1 | 50 | 45 | 35.5 | 39 | 24.5 | 4.2 | 13 | 10 | 20 | 2 | 2 | 5 | 6.6 | 18 | 70 | 3.8 | 40 | SG | 15.98 | CAD | Cart |
*1: Set the width of the slotted hole to match the washer projection B dimension.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM-LWP | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Setscrew | Steel Ferrosoferric Oxide Film (Black) |
Serration Ring (Insert) | Zinc Die Cast |
Washer for Slotted Holes | SUS303 |
Spring | Stainless Steel Wire |
Characteristics
- Plastic clamp lever with flat washer for slotted holes.
- The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale, making it suitable for a slide mechanism that uses slotted holes.
- Washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
- The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
- The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
- The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol | Lever Part Color |
---|---|
BK | Matte Black |
SG | Matte Silver |
OR | Matte Orange |
Only takes a minute to understand! How to Use Clamp Levers.
Precautions for Use
- Refer to the washer index as a guide.
- Before tightening the lever, make sure that the washers are located at the relief cut section as shown in Fig. 1. Tightening the washer while hooked on the screw thread as shown in Fig. 2 may cause the washer to be deformed.