Plungers

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Plungers

Plungers are machine elements for positioning and fixing workpieces.
A spring is built into the main body so that the ball (pin) at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
Ball plungers with moving tip balls and pin plungers with moving tip pins are available.
They are used in applications such as positioning and indexing of sliding mechanisms and workpiece extrusion.
The spring-loaded reciprocating mechanism of the ball (pin) can be incorporated easily in devices and equipment.

Selection Conditions
  • Select Thread SizeM5
Image Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Name Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel)
Part Number PAF-5-L PAF-5-L-P PAF-5-M PAF-5-M-P PAF-5-H PAF-5-H-P PAFS-5-L PAFS-5-L-P PAFS-5-M
Feature Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Price 3.59 USD 4.59 USD 3.58 USD 4.59 USD 3.74 USD 4.87 USD 5.37 USD 6.41 USD 5.37 USD
Thread Part Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Material Steel Steel Steel Steel Steel Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Load 2.9N ~ 9.8N 2.9N ~ 9.8N 4.9N ~ 20N 4.9N ~ 20N 11.2N ~ 24.1N 11.2N ~ 24.1N 2.9N ~ 9.8N 2.9N ~ 9.8N 4.9N ~ 20N
Vibration Resistant Treatment No Yes No Yes No Yes No Yes No
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger
Part Name Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger - with Nylon Lock Miniature Ball Plunger (Made of Stainless Steel) Miniature Ball Plunger (Made of Stainless Steel) Small Plunger Small Plunger
Part Number PAFS-5-M-P PAFS-5-H PAFS-5-H-P FP-5 MP-5 MPS-5 MPS-5-Z PSS-5-2 PSS-5-1
Feature Good Cost
Performance
Good Cost
Performance
Good Cost
Performance
Light load
Spinning ball
Heavy-loaded
Spinning ball
Spinning ball Spinning ball Small Plunger Small Plunger
Price 6.41 USD 5.37 USD 6.41 USD 7.50 USD 10.08 USD 10.91 USD 10.91 USD 5.52 USD 5.52 USD
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel - -
Material Stainless Steel Stainless Steel Stainless Steel Steel Steel Stainless Steel Stainless Steel - -
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Load 4.9N ~ 20N 11.2N ~ 24.1N 11.2N ~ 24.1N 2.9N ~ 9.8N 4.9N ~ 20N 4.9N ~ 20N 11N ~ 24N 2N ~ 7.8N 4.9N ~ 15N
Vibration Resistant Treatment Yes No Yes Yes Yes No No Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers
Part Name Small Plunger Small Plunger Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers Spring Plungers
Part Number PSSS-5-1 PSSS-5-3 PSP-5B-3 PSP-5-3 PSP-5-5 PSP-5-3-S PSP-5-5-S PSP-5-3-N PSP-5-5-N
Feature Small Plunger Small Plunger Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Pin Plunger with
Vibration Resistant Treatment
Light load Light load
Price 16.70 USD 16.70 USD 10.91 USD 9.74 USD 14.19 USD 9.74 USD 14.19 USD 13.66 USD 16.13 USD
Thread Part Material - - Steel Steel Steel Steel Steel Steel Steel
Material - - Steel Steel Steel Steel Steel Plastic Plastic
Thread Size M5 M5 M5 M5 M5 M5 M5 M5 M5
Load 4.9N ~ 15N 6N ~ 24.2N 1N ~ 7.8N 2N ~ 9.8N 2N ~ 9.8N 3.9N ~ 20N 2.9N ~ 19.6N 2N ~ 9.8N 2N ~ 9.8N
Vibration Resistant Treatment No No Yes Yes Yes Yes Yes Yes Yes
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Name Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel Spring Plungers - Stainless Steel
Part Number PSPS-5-3-S PSPS-5-5-S PSPS-5-3-Z PSPS-5-5-Z PSPS-5-3-NS PSPS-5-5-NS PSPS-5-3-NZ PSPS-5-5-NZ
Feature Pin Plungers Pin Plungers Pin Plungers Pin Plungers Pin Material
Plastic
Pin Material
Plastic
Pin Material
Plastic
Pin Material
Plastic
Price 25.02 USD 27.97 USD 25.52 USD 28.65 USD 26.92 USD 29.68 USD 26.92 USD 29.68 USD
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Plastic Plastic Plastic Plastic
Thread Size M5 M5 M5 M5 M5 M5 M5 M5
Load 2.7N ~ 16.3N - 6.8N ~ 22N - 2.7N ~ 16.3N - 6.8N ~ 22N -
Vibration Resistant Treatment No No No No No No No No
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications