Pulls
About Pulls
Pulls are machine elements which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.
Selection Conditions
- Select Mounting Dimensions150
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Copper Pull | ||||||||
| Part Number | TF-150 | ||||||||
| Feature | Brass | ||||||||
| Mounting Method | Female Screw | ||||||||
| Pull Part Material | Brass | ||||||||
| Surface | CR | ||||||||
| Mounting Dimensions | 150mm | ||||||||
| Height | 30mm | ||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications |
Products related to Pulls
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Washer | Washer | Captive Washer for Pull | Captive Washer for Pull (with Captive Screw) | |||||
| Part Number | LY | LY-N | LYSC-N | LYSC-N-SSC | |||||
| Feature | Used in combination with Pull | Used in combination with Pull | Captive | Captive | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications | |||||
| List | LY-10 LY-12 LY-16 LY-16A | LY-10-N LY-12-N LY-16-N | LYSC-12-N LYSC-16A-N | LYSC-12-N-SSC-M5 LYSC-16A-N-SSC-M5 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data