Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)22
Image Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull
Part Name Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull
Part Number TG-24 TG-46 TG-66
Feature SUS303 SUS303 SUS303
Mounting Method Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Stainless Steel Stainless Steel
Surface - - -
Mounting Dimensions 20mm 40mm 60mm
Height 22mm 22mm 22mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications

Products related to Pulls