Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)28
Image Zinc Pull Zinc Pull
Part Name Zinc Pull Zinc Pull
Part Number TCY-122 TC-122
Feature Zinc Di-cast Zinc Di-cast
Mounting Method Male Screw Female Screw
Pull Part Material Zinc die cast Zinc die cast
Surface CR CR
Mounting Dimensions 102mm 102mm
Height 28mm 28mm
CAD CAD CAD
Specifications Specifications Specifications

Products related to Pulls