Pulls

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions200
Image Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer
Part Name Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer
Part Number UNF-200-CR UNFS-200 UNF-200-CR-W UNFS-200-W UNF-200H-CR UNFS-200H UNF-200SH-CR UNFS-200SH UNF-200H-CR-W
Feature Low price SUS304 Low price
Accessory Washer
SUS304
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Price 8.21 USD 11.66 USD 12.21 USD 15.71 USD 8.55 USD 12.91 USD 10.42 USD 13.95 USD 12.63 USD
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel
Surface CR BL CR BL CR BL CR BL CR
Mounting Dimensions 200mm 200mm 200mm 200mm 200mm 200mm 200mm 200mm 200mm
Height 37mm 37mm 38.5mm 38.5mm 45mm 45mm 60mm 60mm 46.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNFS-200H-W UNF-200SH-CR-W UNFS-200SH-W
Feature Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Price 16.85 USD 14.45 USD 17.88 USD
Mounting Method Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel
Surface BL CR BL
Mounting Dimensions 200mm 200mm 200mm
Height 46.5mm 61.5mm 61.5mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications

Products related to Pulls