Pulls

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Image Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Key Switch Plastic Pulls - With LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Pneumatic Valves Copper Pull
Part Name Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Key Switch Plastic Pulls - With LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Pneumatic Valves Copper Pull
Part Number UPIF-MS UPIF-PS UPIF-KS UPIF-L UPIF-MSL UPIF-PSL UPIF-KSL UPVF TF
Feature With Switch With Switch With Key Switch With LED With Switch and LED With Switch and LED With Key Switch And LED With Pneumatic Valves Brass
Price From 95.18 USD From 95.18 USD From 130.43 USD From 139.56 USD From 164.93 USD From 164.93 USD From 198.74 USD From 114.18 USD From 28.73 USD
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Brass
Surface BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG BKBLSG CR
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 128mm 70mm ~ 150mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UPIF-MS-BK UPIF-MS-BL UPIF-MS-SG UPIF-PS-G-BK UPIF-PS-G-BL UPIF-PS-G-SG UPIF-PS-R-BK UPIF-PS-R-BL UPIF-PS-R-SG UPIF-KS-BK UPIF-KS-BL UPIF-KS-SG UPIF-L-BK UPIF-L-BL UPIF-L-SG UPIF-MSL-BK UPIF-MSL-BL UPIF-MSL-SG UPIF-PSL-BK UPIF-PSL-BL UPIF-PSL-SG UPIF-KSL-BK UPIF-KSL-BL UPIF-KSL-SG UPVF-3NC-BK UPVF-3NC-BL UPVF-3NC-SG TF-100 TF-150 TF-70
Image Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull
Part Name Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull
Part Number UNMS-SC UNF UNFS UNFA UNF-W UNFS-W UNFA-W UNF-H UNFS-H
Feature Captive Low price SUS304 Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS
Price From 24.62 USD From 5.54 USD From 7.88 USD From 6.91 USD From 9.56 USD From 11.92 USD From 10.84 USD From 6.05 USD From 8.89 USD
Mounting Method Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Aluminum Alloy Steel Stainless Steel Aluminum Alloy Steel Stainless Steel
Surface - CR BL BFBK CR BL BFBK CR BL
Mounting Dimensions 100mm ~ 125mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 160mm 80mm ~ 250mm 80mm ~ 250mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UNMS-100-SC UNMS-125-SC UNF-100-CR UNF-110-CR UNF-120-CR UNF-125-CR UNF-160-CR UNF-200-CR UNF-250-CR UNF-80-CR UNFS-100 UNFS-110 UNFS-120 UNFS-125 UNFS-160 UNFS-200 UNFS-250 UNFS-80 UNFA-100-BF UNFA-100-BK UNFA-110-BF UNFA-110-BK UNFA-120-BF UNFA-120-BK UNFA-125-BF UNFA-125-BK UNFA-160-BF UNFA-160-BK UNFA-80-BF UNFA-80-BK UNF-100-W UNF-110-W UNF-120-W UNF-125-W UNF-160-W UNF-200-W UNF-250-W UNF-80-W UNFS-100-W UNFS-110-W UNFS-120-W UNFS-125-W UNFS-160-W UNFS-200-W UNFS-250-W UNFS-80-W UNFA-100-W UNFA-110-W UNFA-120-W UNFA-125-W UNFA-160-W UNFA-80-W UNF-100H-CR UNF-110H-CR UNF-120H-CR UNF-125H-CR UNF-160H-CR UNF-200H-CR UNF-250H-CR UNF-80H-CR UNFS-100H UNFS-110H UNFS-120H UNFS-125H UNFS-160H UNFS-200H UNFS-250H UNFS-80H
Image Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull Gum Pull
Part Name Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull Gum Pull
Part Number UNF-SH UNFS-SH UNF-H-W UNFS-H-W UNF-SH-W UNFS-SH-W TGY TG UGF
Feature SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 SUS303 EPDM
Price From 7.70 USD From 10.23 USD From 10.09 USD From 12.96 USD From 11.76 USD From 14.12 USD From 13.03 USD From 9.42 USD From 7.39 USD
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel Rubber
Surface CR BL CR BL CR BL - - BK
Mounting Dimensions 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 250mm 80mm ~ 120mm 20mm ~ 120mm 40mm ~ 70mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List UNF-100SH-CR UNF-110SH-CR UNF-120SH-CR UNF-125SH-CR UNF-160SH-CR UNF-200SH-CR UNF-250SH-CR UNF-80SH-CR UNFS-100SH UNFS-110SH UNFS-120SH UNFS-125SH UNFS-160SH UNFS-200SH UNFS-250SH UNFS-80SH UNF-100H-W UNF-110H-W UNF-120H-W UNF-125H-W UNF-160H-W UNF-200H-W UNF-250H-W UNF-80H-W UNFS-100H-W UNFS-110H-W UNFS-120H-W UNFS-125H-W UNFS-160H-W UNFS-200H-W UNFS-250H-W UNFS-80H-W UNF-100SH-W UNF-110SH-W UNF-120SH-W UNF-125SH-W UNF-160SH-W UNF-200SH-W UNF-250SH-W UNF-80SH-W UNFS-100SH-W UNFS-110SH-W UNFS-120SH-W UNFS-125SH-W UNFS-160SH-W UNFS-200SH-W UNFS-250SH-W UNFS-80SH-W TGY-108 TGY-110 TGY-128 TGY-130 TGY-86 TG-108 TG-110 TG-128 TG-130 TG-24 TG-46 TG-66 TG-86 UGF-50 UGF-63 UGF-80
Image Plastic Pull Zinc Pull Zinc Pull
Part Name Plastic Pull Zinc Pull Zinc Pull
Part Number UUDF TCY TC
Feature Universal Design Zinc Di-cast Zinc Di-cast
Price From 19.02 USD From 18.28 USD From 12.57 USD
Mounting Method Female Screw Male Screw Female Screw
Pull Part Material Plastic Zinc die cast Zinc die cast
Surface BKBLORSGYW CR CR
Mounting Dimensions 100mm ~ 180mm 102mm 87mm ~ 102mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List UUDF-26-100 UUDF-26-112 UUDF-26-128 UUDF-26-160 UUDF-26-180 TCY-122 TC-104 TC-122

Products related to Pulls